1C32:0C Cycle exceeded counter
|
Description |
Value |
|---|---|
|
Index |
0x1C32 (Device) |
|
Subindex |
0x0C |
|
Datatype |
uint16_t |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |