10F3:x Diagnosis History
|
Description |
Value |
|---|---|
|
Index |
0x10F3 (Device) |
|
Subindex |
0x00 |
|
Datatype |
uint8_t |
|
Min. Value |
|
|
Default |
21 (0x15) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- 10F3:01 Maximum Messages
- 10F3:02 Newest Message
- 10F3:03 Newest Acknowledged Message
- 10F3:04 New Messages Available
- 10F3:05 Flags
- 10F3:06 Diagnosis Message 001
- 10F3:07 Diagnosis Message 002
- 10F3:08 Diagnosis Message 003
- 10F3:09 Diagnosis Message 004
- 10F3:0A Diagnosis Message 005
- 10F3:0B Diagnosis Message 006
- 10F3:0C Diagnosis Message 007
- 10F3:0D Diagnosis Message 008
- 10F3:0E Diagnosis Message 009
- 10F3:0F Diagnosis Message 010
- 10F3:10 Diagnosis Message 011
- 10F3:11 Diagnosis Message 012
- 10F3:12 Diagnosis Message 013
- 10F3:13 Diagnosis Message 014
- 10F3:14 Diagnosis Message 015
- 10F3:15 Diagnosis Message 016