1018:02 Product code

Description

Value

Index

0x1018 (Device)

Subindex

0x02

Datatype

uint32_t

Min. Value

 

Default

472141010 (0x1C244CD2)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All