F80F:02 Temperature Error Threshold

Description

Value

Index

0xF80F (Device)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

100.0

Max. Value

130.0

Unit

�C

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All