F80F:01 Temperature Warning Threshold

Description

Value

Index

0xF80F (Device)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

80.0

Max. Value

130.0

Unit

�C

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All