804F:24 Undervoltage Level

Voltages below this level are interpreted as undervoltage.

Description

Value

Index

0x804F (Device)

Subindex

0x24

Datatype

REAL32

Min. Value

0.0

Default

18.0

Max. Value

60.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All