804F:22 Voltage Out Offset

Manufacturer adjustment: Offset output voltage

Description

Value

Index

0x804F (Device)

Subindex

0x22

Datatype

REAL32

Min. Value

-10.0

Default

0.0

Max. Value

10.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All