804F:1D Nominal Current

Nominal output current

Description

Value

Index

0x804F (Device)

Subindex

0x1D

Datatype

REAL32

Min. Value

0.0

Default

8.0

Max. Value

20.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All