8042:13 Load Time Constant

Configurable time constant of the load modell.

Description

Value

Index

0x8042 (Device)

Subindex

0x13

Datatype

REAL32

Min. Value

1.0

Default

120.0

Max. Value

120.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All