8042:11 Load Warning Level

Configurable level when 'Warning' bit is set.

Description

Value

Index

0x8042 (Device)

Subindex

0x11

Datatype

UINT16

Min. Value

0

Default

1000 (0x03E8)

Max. Value

1100 (0x044C)

Unit

unknown Unit

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All