8040:1B Watchdog State
Output state when subdevice leaves OP. 0 Enable 1 Disable 2 Remain 3 Error
|
Description |
Value |
|---|---|
|
Index |
0x8040 (Device) |
|
Subindex |
0x1B |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
|
|
Default |
Remain (2) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
3 (0x03) |
Error |
|
2 (0x02) |
Remain |
|
1 (0x01) |
Disabled |
|
0 (0x00) |
Enabled |