803F:21 Voltage In Gain

Manufacturer adjustment: Gain input voltage

Description

Value

Index

0x803F (Device)

Subindex

0x21

Datatype

REAL32

Min. Value

0.5

Default

1.0

Max. Value

2.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All