8030:14 Init State
Output state after terminal reboot. 0 On 1 Off
|
Description |
Value |
|---|---|
|
Index |
0x8030 (Device) |
|
Subindex |
0x14 |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
|
|
Default |
Enabled (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
1 (0x01) |
Disabled |
|
0 (0x00) |
Enabled |