8022:12 Current Level

Configurable nominal current for calculating load model.

Description

Value

Index

0x8022 (Device)

Subindex

0x12

Datatype

REAL32

Min. Value

0.0

Default

8.0

Max. Value

10.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All