8020:1F Current Level Warning

Configurable level when 'Current Warning' bit ist set.

Description

Value

Index

0x8020 (Device)

Subindex

0x1F

Datatype

REAL32

Min. Value

0.0

Default

7.5

Max. Value

12.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All