8020:1A Switch On Channel Delay

channel switch on delay after undervoltage.

Description

Value

Index

0x8020 (Device)

Subindex

0x1A

Datatype

UINT16

Min. Value

 

Default

500 (0x01F4)

Max. Value

 

Unit

ms

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All