800F:1F Current Gain

Manufacturer adjustment: gain current

Description

Value

Index

0x800F (Device)

Subindex

0x1F

Datatype

REAL32

Min. Value

0.5

Default

1.0

Max. Value

2.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All