800F:1E Current Offset

Manufacturer adjustment: offset current

Description

Value

Index

0x800F (Device)

Subindex

0x1E

Datatype

REAL32

Min. Value

-2.0

Default

0.0

Max. Value

2.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All