800F:1C Load Time Constant

Default setting: load time constant

Description

Value

Index

0x800F (Device)

Subindex

0x1C

Datatype

REAL32

Min. Value

1.0

Default

120.0

Max. Value

120.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All