800F:19 Nominal Current Type
Terminal type 0 Fix Current 1 Variable Current
|
Description |
Value |
|---|---|
|
Index |
0x800F (Device) |
|
Subindex |
0x19 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
Variable Load Model (2) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
2 (0x02) |
Variable Load Model |
|
1 (0x01) |
Variable Current |
|
0 (0x00) |
Fix Current |