8000:20 Reverse Current Level Warning

Configurable level when 'Current Warning' bit ist set (for reverse current).

Description

Value

Index

0x8000 (Device)

Subindex

0x20

Datatype

REAL32

Min. Value

-2.5

Default

-1.0

Max. Value

0.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All