8000:1A Switch On Channel Delay

Channel switch on delay after undervoltage.

Description

Value

Index

0x8000 (Device)

Subindex

0x1A

Datatype

UINT16

Min. Value

 

Default

0

Max. Value

 

Unit

ms

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All