7030:03 Enable

Enable/disable output driver. Only becomes active if the process data output "Control Via Process Data" is set.

Description

Value

Index

0x7030 (Device)

Subindex

0x03

Datatype

BOOL

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Receive

Revision

All