CoE Objects
Further Information
- 1000 Device type
- 1008 Device name
- 1009 Hardware version
- 100A Software version
- 100B Bootloader version
- 1011:x Restore default parameters
- 1018:x Identity
- 1020:x Device Statistics
- 10E2:x Manufacturer-specific Identification Code
- 10F0:x Backup parameter handling
- 10F3:x Diagnosis History
- 10F8 Timestamp Object
- 10F9:x Time Distribution Object
- 1C00:x Sync manager type
- 1C12:x RxPDO assign
- 1C13:x TxPDO assign
- 1C32:x SM output parameter
- 1C33:x SM input parameter
- 6000:x OCP Inputs Us
- 6010:x OCP Inputs Up Total
- 6020:x OCP Inputs Up Ch.1
- 6030:x OCP Inputs Up Ch.2
- 6040:x OCP Inputs Up Ch.3
- 7000:x OCP Outputs Us
- 7020:x OCP Outputs Up Ch.1
- 7030:x OCP Outputs Up Ch.2
- 7040:x OCP Outputs Up Ch.3
- 8000:x OCP Settings Us
- 8002:x OCP Load Settings Us
- 800F:x OCP Vendor Data Us
- 8010:x OCP Settings Up Total
- 8020:x OCP Settings Up Ch.1
- 8022:x OCP Load Settings Up Ch.1
- 802F:x OCP Vendor Data Up Ch.1
- 8030:x OCP Settings Up Ch.2
- 8032:x OCP Load Settings Up Ch.2
- 803F:x OCP Vendor Data Up Ch.2
- 8040:x OCP Settings Up Ch.3
- 8042:x OCP Load Settings Up Ch.3
- 804F:x OCP Vendor Data Up Ch.3
- 9000:x OCP Info Data Us
- 9010:x OCP Info Data Up Total
- 9020:x OCP Info Data Up Ch.1
- 9030:x OCP Info Data Up Ch.2
- 9040:x OCP Info Data Up Ch.3
- F000:x Modular Device Profile
- F008 Code word
- F010:x Module Profile List
- F081:x Download revision
- F600:x DEV Inputs
- F80F:x DEV Vendor Data
- F900:x DEV Info Data
- F915:x LED Status
- FB00:x DEV Command