8030:16 Current Limit
Hardware current limit scaled in mA
|
Description |
Value |
|---|---|
|
Index |
0x8030 (Device) |
|
Subindex |
0x16 |
|
Datatype |
ENUM (INT32) |
|
Min. Value |
(1) |
|
Default |
4A (4000) |
|
Max. Value |
(65535) |
|
Unit |
mA |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
4000 (0x0FA0) |
4A |
|
3000 (0x0BB8) |
3A |
|
2000 (0x07D0) |
2A |
|
1000 (0x03E8) |
1A |