7010:01 Enable

Activates the electronic fuse. Only becomes active if the process data output "Control via Process Data" is set.

Description

Value

Index

0x7010 (Device)

Subindex

0x01

Datatype

BOOLEAN

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Receive

Revision

All