6000:01 Warning

"Warning" is set when: - The electronic fuse is switching on - The electronic fuse is tripped This bit is Self-acknowledging

Description

Value

Index

0x6000 (Device)

Subindex

0x01

Datatype

BOOLEAN

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All