9060:13 Relay Type

Relay Type: 0x00: NO 0x01: NC 0x02: Switching

Description

Value

Index

0x9060 (Device)

Subindex

0x13

Datatype

ENUM (UINT16)

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

Switching

1 (0x01)

NC

0 (0x00)

NO