8131:03 Guard Maximum Warning

Description

Value

Index

0x8131 (Device)

Subindex

0x03

Datatype

REAL32

Min. Value

0.0

Default

0.3

Max. Value

3.40282E+38

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All