80E1:06 Frequency Guard Minimum Warning

Description

Value

Index

0x80E1 (Device)

Subindex

0x06

Datatype

REAL32

Min. Value

0.0

Default

45.0

Max. Value

3.40282E+38

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All