806F:11 Dead Time Relay Enable Coil
Characteristic dead time of relay while setting the coil under voltage
|
Description |
Value |
|---|---|
|
Index |
0x806F (Device) |
|
Subindex |
0x11 |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
µs |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |