60C0:01 Warning

The Utilization(6pp0:11) is greater than the selected "Warning Threshold"(8pp0:11). The user can define their own threshold by setting "Threshold"(8pp0:01). The "Warning" status bit is self-acknowledging.

Description

Value

Index

0x60C0 (Device)

Subindex

0x01

Datatype

BOOL

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All