60A0:01 Warning
The Utilization(6pp0:11) is greater than the selected "Warning Threshold"(8pp0:11). The user can define their own threshold by setting "Threshold"(8pp0:01). The "Warning" status bit is self-acknowledging.
|
Description |
Value |
|---|---|
|
Index |
0x60A0 (Device) |
|
Subindex |
0x01 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |