9060:13 Relay Type
Relay Type: 0x00: NO 0x01: NC 0x02: Switching
|
Description |
Value |
|---|---|
|
Index |
0x9060 (Device) |
|
Subindex |
0x13 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
2 (0x02) |
Switching |
|
1 (0x01) |
NC |
|
0 (0x00) |
NO |