80B0:11 Warning Threshold

Description

Value

Index

0x80B0 (Device)

Subindex

0x11

Datatype

INT16

Min. Value

0

Default

900 (0x0384)

Max. Value

32767 (0x7FFF)

Unit

0,1 %

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All