8060:01 Zero Voltage Switching
By enabling this setting, the relay will switch near by the zero-voltage crossing, both at the moment of switching on and at the moment of switching off. The relay lifespan is extended by activating this function.
|
Description |
Value |
|---|---|
|
Index |
0x8060 (Device) |
|
Subindex |
0x01 |
|
Datatype |
BOOL |
|
Min. Value |
|
|
Default |
TRUE |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |