20AF:15 Time Constant

I4T model Fuse utilization time constant in s

Description

Value

Index

0x20AF (Device)

Subindex

0x15

Datatype

REAL32

Min. Value

0.0

Default

20.0

Max. Value

3.40282E+38

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All