20AF:14 Trigger Threshold

Rated current of the fuse in A^4

Description

Value

Index

0x20AF (Device)

Subindex

0x14

Datatype

REAL32

Min. Value

0.0

Default

21961.5

Max. Value

3.40282E+38

Unit

A^4

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All