200F:02 Fuse I4T Trigger Threshold

Description

Value

Index

0x200F (Device)

Subindex

0x02

Datatype

REAL32

Min. Value

-3.40282E+38

Default

3.40282E+38

Max. Value

3.40282E+38

Unit

A^4

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All