200F:01 PCB Temperature Warning Threshold

Description

Value

Index

0x200F (Device)

Subindex

0x01

Datatype

REAL32

Min. Value

-3.40282E+38

Default

120.0

Max. Value

3.40282E+38

Unit

°C

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All