F806:13 Differential Current Error Threshold

In A

Description

Value

Index

0xF806 (Device)

Subindex

0x13

Datatype

REAL32

Min. Value

0.0

Default

0.3

Max. Value

1.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All