F806:12 Differential Current Warning Threshold

in A

Description

Value

Index

0xF806 (Device)

Subindex

0x12

Datatype

REAL32

Min. Value

0.0

Default

0.2

Max. Value

1.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All