F605:x RELAY Device Inputs
Description |
Value |
---|---|
Index |
0xF605 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
12 (0x0C) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |