90D0:1A Voltage Frequency
|
Description |
Value |
|---|---|
|
Index |
0x90D0 (Device) |
|
Subindex |
0x1A |
|
Datatype |
REAL32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
Hz |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |