90D0:16 Fuse Utilization
Measured utilization of the fuse in %.
|
Description |
Value |
|---|---|
|
Index |
0x90D0 (Device) |
|
Subindex |
0x16 |
|
Datatype |
INT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
0,1 % |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |