80E1:01 Zero Voltage Switching

By enabling this setting, the relay will switch near by the zero-voltage crossing, both at the moment of switching on and at the moment of switching off. The relay lifespan is extended by activating this function.

Description

Value

Index

0x80E1 (Device)

Subindex

0x01

Datatype

BOOL

Min. Value

 

Default

TRUE

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All