80E0:16 Peak Current Warning Threshold

User definition of their own peak current warning threshold. If the measured peak current is greater than the selected "Peak Current Warning Threshold", the diagnosis "Peak Current Warning"(6pp1:04) will be true.

Description

Value

Index

0x80E0 (Device)

Subindex

0x16

Datatype

REAL32

Min. Value

0.0

Default

15.0

Max. Value

100.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All