80DF:19 Fuse Utilization Current Time Constant

i²t time constant in seconds of the fuse, to protect the fuse. If the measured i²t is greater than the "Fuse Utilization Current Threshold"(8ppF:07), the module will intervene and open the relay. The diagnosis "Fuse Utilization Error"(6pp1:07) will be set to true.

Description

Value

Index

0x80DF (Device)

Subindex

0x19

Datatype

REAL32

Min. Value

0.0

Default

20.0

Max. Value

100.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All