80D0:18 Fuse Utilization Warning Level

User definition of their own fuse utilization warning level. If the measured "Fuse Utilization"(6pp1:08) is greater than the selected fuse utilization warning level, the diagnosis "Fuse Utilization Error"(6pp1:07) will be true.

Description

Value

Index

0x80D0 (Device)

Subindex

0x18

Datatype

INT16

Min. Value

0

Default

80 (0x0050)

Max. Value

32767 (0x7FFF)

Unit

%

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All