80D0:15 RMS Current Error Threshold

User definition of their own error threshold. If the measured current is greater than the selected threshold, the diagnosis "RMS Current Error"(6pp1:03) will be true. If "RMS Current User Protection Enable"(8pp1:03) is enabled, the user RMS Current protection will intervene and open the relay, as soon as the current is greater than the selected "RMS Current Error Threshold"(8pp0:04).

Description

Value

Index

0x80D0 (Device)

Subindex

0x15

Datatype

REAL32

Min. Value

0.0

Default

10.0

Max. Value

100.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All